IESNA:LM-63-2002
[TEST]P940189
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-850-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12724
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1695.6 1563.5 1443.1 1331 1239.5 1200.3 1198.2 1218.9 1273.9 1390.8
1573.1 1786.4 2027.1 2291.2 2512.7 2712.9 2898.6 3104.3 3272.1 3452.3
3674.5 3821 3929 4068 4267.4 4671.9 5276.5 6038 6666 6582.8
5400.3 2895.9 944.4 401 156.8 51.6 0
1695.6 1573.1 1453.4 1339.9 1248.5 1203.1 1203.7 1223 1277.3 1392.9
1571.7 1776 2017.5 2285 2507.2 2710.1 2891.7 3086.4 3261.8 3442.7
3660.8 3829.3 3945.5 4044.6 4250.9 4630.6 5205.7 5967.8 6639.9 6566.9
5502.8 3058.2 1086.1 417.5 175.4 62.6 0
1695.6 1577.2 1462.4 1353.7 1262.9 1211.3 1204.4 1216.8 1258.8 1347.5
1499.5 1703.8 1939.7 2192.2 2430.2 2644.1 2823 2986.7 3159.3 3356
3574.8 3810.7 4003.3 4152.6 4334.9 4643.7 5139.6 5886.7 6736.8 7078
6294.5 4086.5 1628.8 727.7 321.2 114.9 0
1695.6 1575.2 1470.6 1368.8 1280.1 1228.5 1213.4 1222.3 1251.2 1316.6
1439.7 1614.4 1822.8 2050.5 2284.4 2529.2 2762.4 2958.5 3142.8 3344.3
3589.2 3834.1 4057 4257.1 4489.6 4780.6 5234.6 5976.1 7104.8 8215.7
8195.8 6051 3080.9 1454.8 672.7 230.4 0
1695.6 1585.5 1490.6 1402.5 1322.1 1265 1243.6 1247.8 1269.8 1317.9
1405.3 1539.4 1718.9 1911.5 2114.5 2353.8 2632.4 2923.4 3180.6 3446.8
3704.1 3990.9 4293.6 4581.1 4903 5308.9 5880.5 6722.4 8067.1 9762
10370.8 8096 5260.7 2699.8 1169.4 363.9 0
1695.6 1584.1 1496.8 1408.7 1329.6 1269.8 1245.7 1251.2 1272.5 1319.3
1397.7 1528.4 1701.1 1890.9 2089 2322.9 2604.2 2900 3171 3449.6
3714.4 4000.6 4303.2 4606.6 4943.6 5362.5 5933.4 6764.4 8068.5 9725.6
10366 8217.8 5238 2657.9 1143.9 350.8 0
1695.6 1598.6 1519.5 1446.6 1377.8 1322.7 1294.5 1289.7 1310.4 1352.3
1419.7 1523.6 1655.7 1814.6 2011.3 2235.5 2527.2 2853.9 3210.9 3590.6
3972.4 4347.9 4702.2 5046.8 5411.3 5822.7 6287 6860 7594.6 8290
7864.2 5529 2369.7 754.6 272.4 66.7 0
1695.6 1616.5 1553.9 1500.2 1449.3 1404.6 1375.7 1362 1370.9 1407.3
1466.5 1543.5 1645.3 1787 1980.3 2225.2 2518.2 2855.3 3221.2 3594
3949 4288.1 4610.7 4921.6 5201.5 5445.7 5637.6 5745.6 5656.2 4979.4
3165.5 1107.4 434.7 249.7 123.8 42.6 0
1695.6 1641.2 1599.3 1563.5 1531.8 1500.9 1481.6 1475.4 1481.6 1505.7
1546.3 1604.1 1690.1 1822.1 1998.2 2221.8 2492.1 2797.5 3109.1 3413.1
3693.1 3970.3 4200 4403.6 4552.9 4627.2 4599.7 4383 3789.4 2552.6
1055.9 453.3 310.2 218 139.6 60.5 0
1695.6 1665.3 1645.3 1630.9 1617.1 1606.8 1604.8 1613.7 1632.3 1666
1710.7 1769.8 1850.3 1972.1 2128.2 2333.9 2587 2872.5 3171.7 3482.6
3798.3 4109.9 4398.8 4647.8 4845.2 4922.3 4773 4198 2976.3 1342.7
556.5 356.3 252.4 172.7 112.8 51.6 0
1695.6 1700.4 1703.1 1710.7 1718.9 1731.3 1749.9 1781.5 1824.9 1879.9
1950.8 2037.4 2157.8 2325.6 2545.1 2811.3 3112.5 3431.7 3763.2 4095.5
4425 4748.3 5052.3 5260.7 5301.3 5083.9 4506.8 3486.7 2017.5 756
390.7 270.3 187.1 115.6 68.8 24.8 0
1695.6 1710 1722.4 1743 1760.9 1782.2 1811.1 1846.2 1895 1954.2
2025 2117.2 2239 2399.2 2593.2 2819.5 3067.8 3327.8 3597.5 3861.6
4114.1 4364.4 4577 4698 4645.8 4357.6 3777 2880.7 1641.9 622.5
332.2 226.3 156.8 94.2 51.6 14.4 0
1695.6 1721 1746.5 1774 1804.2 1830.4 1866.1 1906.7 1949.4 2006.5
2069.8 2141.3 2234.1 2350.4 2485.9 2637.9 2803.7 2974.3 3149 3314.1
3468.8 3594 3658.7 3606.4 3394.6 2990.8 2432.9 1762.3 1000.8 459.5
280 198.1 140.3 91.5 54.3 18.6 0
1695.6 1734.1 1778.8 1824.9 1864.8 1895.7 1929.4 1955.6 1975.5 1994.8
2008.5 2018.9 2028.5 2033.3 2025.7 1992 1930.1 1855.1 1781.5 1673.5
1496.8 1270.5 1052.4 870.8 722.2 604.6 513.1 441.6 381.1 329.5
277.2 231.8 188.5 141 90.1 33 0
1695.6 1753.3 1810.4 1866.1 1904 1928.7 1941.8 1946.6 1936.3 1918.4
1892.3 1853.8 1791.2 1710 1608.2 1495.4 1385.3 1280.1 1176.2 1071.7
965.7 869.4 786.9 705.7 634.9 573 521.4 476.7 433.3 390
339.1 290.3 233.9 174.7 102.5 40.6 0
1695.6 1769.8 1841.4 1892.3 1923.9 1934.2 1928.1 1917 1891.6 1855.1
1795.3 1701.7 1594.4 1492 1412.9 1347.5 1274.6 1190.7 1104.7 1024.2
958.9 923.8 872.9 802.7 736 675.5 614.3 554.4 501.4 450.5
392.1 328.1 253.8 179.5 104.6 50.2 0
1695.6 1783.6 1860 1907.4 1924.6 1919.1 1908.8 1885.4 1843.4 1778.1
1691.4 1599.3 1516 1443.1 1373.6 1305.5 1233.3 1157 1090.2 1040
1024.9 1020.8 985.7 927.9 865.3 801.3 724.3 648.6 578.5 519.3
461.5 397.6 334.3 257.9 180.2 93.5 0
1695.6 1798 1876.5 1918.4 1921.9 1907.4 1888.8 1853.1 1788.4 1709.3
1638.5 1580 1517.4 1444.5 1363.3 1283.5 1200.3 1121.9 1049.7 1008.4
994.6 976.8 955.4 919 855.7 792.4 737.4 686.5 647.3 603.9
549.6 491.8 429.2 355.6 278.6 165.8 0
1695.6 1807 1884.7 1915.7 1912.2 1890.9 1862 1812.5 1738.9 1672.9
1626.8 1582.1 1526.3 1454.1 1366.1 1265 1165.2 1071 988.4 952
913.5 887.3 856.4 790.3 725 674.8 632.8 602.6 578.5 540.7
503.5 447.1 383.8 321.9 249 147.9 0
1695.6 1810.4 1892.3 1918.4 1907.4 1884.7 1848.3 1784.3 1712.8 1659.8
1620.6 1580 1527.7 1461 1368.1 1254 1128.1 1015.3 927.9 884.6
836.4 793.1 731.9 659 603.2 560.6 526.9 498.7 468.4 433.3
407.2 352.9 287.5 235.2 180.9 90.8 0
1695.6 1820.7 1897.8 1919.8 1908.1 1882 1837.3 1772.6 1701.1 1651.5
1614.4 1569.7 1520.8 1449.3 1357.1 1243.6 1114.3 987.1 892.1 828.2
764.2 717.4 651.4 597.1 544.8 504.2 471.9 446.4 425.1 401
423.7 351.5 268.3 205 152 63.3 0
1695.6 1820.1 1899.2 1921.9 1909.5 1880.6 1840.7 1773.3 1699.7 1652.9
1614.4 1571.7 1524.3 1454.8 1364.7 1250.5 1120.5 990.5 889.4 822
758 709.2 644.5 588.8 536.5 495.3 462.9 438.2 419.6 395.5
437.5 324 256.6 206.4 153.4 63.3 0
